Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSSW-WKSW-451-6M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS cable TPUS cable jacket
WSSW-WKSW-451-6M/5D
Order ID no. 8900326
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-5
Cable color
Violet
Cable diameter (mm)
8.5
Cable length (m)
6
Cable quality
TPU
Connection technology signal
M12
Connector A
Male, M12 x 1, Angled, B-coded
Connector A - Number of pins
5
Connector B
Female, M12 x 1, Angled, B-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.34
Current (A)
4
Network protocol
PROFIBUS-DP
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
home
Turck-Shop
Products
Others
WSSW-WKSW-451-6M/5D
Key Features
Network protocol
PROFIBUS-DP
Item Total
76,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
76,20 €