Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKC-572-50M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC cable jacket, thin
RKC-572-50M/5D
Order ID no. 8900358
home
Home
Loading...
Technical Data
Downloads
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.24
Cable length (m)
50
Cable quality
PVC
Connection technology signal
M12
Connector A
Female, M12 x 1, Straight
Connector A - Number of pins
5
Core cross-section (mm²)
0.32
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
DeviceNet, CANopen
home
Turck-Shop
Products
Others
RKC-572-50M/5D
Item Total
316,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
316,90 €