Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSC-RKC-572-3M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
13.10.22 // Cankurtaran - Bergmann
RSC-RKC-572-3M/5D
Order ID no. 8900369
home
Home
Loading...
Technical Data
Downloads
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.24
Cable length (m)
3
Cable quality
PVC
Connection technology signal
M12
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.32
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
K1
List Price
62,30 €
Item Total
62,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSC-RKC-572-3M/5D
Contact Support