Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKM-52-15M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
13.10.22 // Cankurtaran - Bergmann
RKM-52-15M/5D
Order ID no. 8900660
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
0
Cable color
Gray
Cable diameter (mm)
8.5
Cable length (m)
15
Cable quality
PUR
Connection technology signal
7/8”
Connector A - Number of pins
5
Core cross-section (mm²)
1.5
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
240
In Stock
Price Group
K1
List Price
136,10 €
Item Total
136,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKM-52-15M/5D
Contact Support