Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
MT18-C024 | TURCK - Your Global Automation Partner
excom I/O System module rack, 24 VDC, for 16 modules
MT18-C024
Order ID no. 9100440
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Approvals
ATEX, cFMus, IECEx, INMETRO, KOSHA, NEPSI, TR CU
Connection technology signal
Cage clamp terminal, Screw terminal
Dimensions (L x W x H)
260 mm x 440 mm x 130 mm
Electrical connection
4 x 4 clamps per module
Fieldbus connection technology
2 x D-SUB, 9-pin
Housing material
Aluminium, extrusion profile
Network protocol
EtherNet/IP, Modbus TCP, PROFIBUS-DP, PROFINET
Product type
Module Racks
Protection class
IP20
Key Features
Network protocol
PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Protection class
IP20
In Stock
Price Group
D1
List Price
1.304,00 €
Item Total
1.304,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
MT18-C024
Contact Support