Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
18.11.2019 // Claus Vogel
MT18-C230
Order ID no. 9100443
In Stock
Price Group
D1
List Price
1.770,00 €
Item Total
1.770,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
MT18-C230
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
ATEX, IECEx, INMETRO, TR CU
Connection technology signal
Cage clamp terminal, Screw terminal
Dimensions (L x W x H)
260 mm x 545 mm x 130 mm
Electrical connection
4 x 4 clamps per module
Fieldbus connection technology
2 x D-SUB, 9-pin
Housing material
Aluminium, extrusion profile
Network protocol
EtherNet/IP, Modbus TCP, PROFIBUS-DP, PROFINET
Product type
Module Racks
Protection class
IP20
Key Features
Network protocol
PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
Protection class
IP20
add_shopping_cart
person
Login