Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
THW-3-TRI3/4-A4-L100 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Accessories Thermowell
THW-3-TRI3/4-A4-L100
Order ID no. 9910434
home
Home
Loading...
Technical Data
Downloads
Accessory type
Thermowell
Design
Accessories
Detection type
medium contact
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth (mm)
100
Measuring range
-50...350 °C
Mounting accessories for
Temperature sensors
Process connection
Tri-Clamp 3/4″
In Stock
Price Group
C1
List Price
55,60 €
Item Total
55,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
THW-3-TRI3/4-A4-L100
Contact Support