Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TT-103A-G1/8-LI6-H1140-L024 | TURCK - Your Global Automation Partner
Temperature Detection
TT-103A-G1/8-LI6-H1140-L024
Order ID no. 9910438
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Without display (integrated probe)
Detection type
medium contact
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4401 (AISI 316)
Immersion depth L (mm)
24
Measuring range
0...150 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Process connection
G 1/8″ male thread
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
174,40 €
Item Total
174,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TT-103A-G1/8-LI6-H1140-L024
Contact Support