Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
THW-6-DN25K-A4-L150 | TURCK - Your Global Automation Partner
Accessories Thermowell
THW-6-DN25K-A4-L150
Order ID no. 9910472
home
Home
Loading...
Technical Data
Downloads
Accessory type
Thermowell
Design
Accessories
Detection type
medium contact
Housing material
Stainless steel
Immersion depth (mm)
150
Measuring range
-50...350 °C
Mounting accessories for
Temperature sensors
Process connection
Threaded tube connection per DIN11851
home
Turck-Shop
Products
Others
THW-6-DN25K-A4-L150
Item Total
67,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
C1
List Price
67,50 €