Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TT-206A-CF-LI6-H1140-L0150 | TURCK - Your Global Automation Partner
Temperature Detection
TT-206A-CF-LI6-H1140-L0150
Order ID no. 9910490
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Without display (integrated probe)
Detection type
medium contact
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4401 (AISI 316)
Immersion depth L (mm)
150
Measuring range
0...150 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
191,10 €
Item Total
191,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TT-206A-CF-LI6-H1140-L0150
Contact Support