Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TT-100-LI6-H1140/S713 | TURCK - Your Global Automation Partner
Temperature Detection
TT-100-LI6-H1140/S713
Order ID no. 9910508
In Stock
home
Home
Loading...
Technical Data
Connector type
M12 x 1
Design
Without display (external probe)
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4401 (AISI 316)
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
Key Features
Protection class
IP67
Price Group
D2
List Price
164,40 €
Item Total
164,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TT-100-LI6-H1140/S713
Contact Support