Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TC-203A-CF-AP6-H1140-L0100-SP80/60 | TURCK - Your Global Automation Partner
Temperature Detection
TC-203A-CF-AP6-H1140-L0100-SP80/60
Order ID no. 9910509
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Without display (integrated probe)
Electrical output
Switching output
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4401 (AISI 316)
Immersion depth L (mm)
100
Measuring range
0...150 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
198,50 €
Item Total
198,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TC-203A-CF-AP6-H1140-L0100-SP80/60
Contact Support