Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-203A-G1/2-L070 0.3M | TURCK - Your Global Automation Partner
Temperature detection Probe
TP-203A-G1/2-L070 0.3M
Order ID no. 9910553
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Approvals
cULus
Cable length (m)
0.3
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth (mm)
70
Measuring range
-50...120 °C
Process connection
G 1/2″ male thread
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TP-203A-G1/2-L070 0.3M
In Stock
Price Group
D2
List Price
41,10 €
Item Total
205,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support