Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TTK100C-206B-G1/2-LI6-PG16-L400/I300 | TURCK - Your Global Automation Partner
Temperature detection transmitter with integrated probe
TTK100C-206B-G1/2-LI6-PG16-L400/I300
Order ID no. 9910557
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
PG
Design
Without display (integrated probe)
Detection type
medium contact
Electrical output
Current output (2-wire)
Electrical connection
Screw terminal connection
Housing quality
1.4404 (AISI 316L)
Measuring range
0...100 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TTK100C-206B-G1/2-LI6-PG16-L400/I300
In Stock
Price Group
D2
List Price
207,90 €
Item Total
207,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support