Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-519B-3/4UNCA4-H1141 | TURCK - Your Global Automation Partner
Temperature Detection
TP-519B-3/4UNCA4-H1141
Order ID no. 9910558
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Measuring range
-50...260 °C
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
97,90 €
home
Turck-Shop
Products
Others
TP-519B-3/4UNCA4-H1141
Item Total
4.895,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support