Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TC-100-AP6-H1140/S713 | TURCK - Your Global Automation Partner
Temperature Detection
TC-100-AP6-H1140/S713
Order ID no. 9910559
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Without display (external probe)
Electrical output
Switching output
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4401 (AISI 316)
Measuring range
-50...500 °C
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TC-100-AP6-H1140/S713
In Stock
Price Group
D2
List Price
174,40 €
Item Total
174,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support