Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TPS-206A-CF-H1141-L200 | TURCK - Your Global Automation Partner
Temperature Detection
TPS-206A-CF-H1141-L200
Order ID no. 9910640
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
200
Measuring range
-50...500 °C
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
87,40 €
home
Turck-Shop
Products
Others
TPS-206A-CF-H1141-L200
Item Total
87,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support