Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-306A-CF-L2150 | TURCK - Your Global Automation Partner
Temperature Detection
TP-306A-CF-L2150
Order ID no. 9910649
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-50
Approvals
cULus
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
2150
Measuring range
-50...105 °C
Mounting conditions
Immersion sensor
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
36,40 €
home
Turck-Shop
Products
Others
TP-306A-CF-L2150
Item Total
3.640,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support