Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TTM150C-206A-CF-LI6-H1140-L400 | TURCK - Your Global Automation Partner
Temperature Detection
TTM150C-206A-CF-LI6-H1140-L400
Order ID no. 9910707
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Without display (integrated probe)
Detection type
medium contact
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
400
Measuring range
0...150 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
112,00 €
home
Turck-Shop
Products
Others
TTM150C-206A-CF-LI6-H1140-L400
Item Total
112,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support