Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-505A-M5-RSC4.4-L1000-I008 | TURCK - Your Global Automation Partner
Temperature Detection
TP-505A-M5-RSC4.4-L1000-I008
Order ID no. 9910715
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Measuring range
-25...90 °C
Process connection
M12 x 1
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TP-505A-M5-RSC4.4-L1000-I008
In Stock
Price Group
D2
List Price
58,00 €
Item Total
580,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support