Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-203A-CF-H1141-L350 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperaturerfassung
TP-203A-CF-H1141-L350
Order ID no. 9910733
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Approvals
cULus
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
350
Measuring range
-50...500 °C
Mounting conditions
Immersion sensor
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
60,40 €
home
Turck-Shop
Products
Others
TP-203A-CF-H1141-L350
Item Total
60,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support