Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TP-306KK1-CF-L15000/I5000 | TURCK - Your Global Automation Partner
Temperature Detection
TP-306KK1-CF-L15000/I5000
Order ID no. 9910737
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Design
Temperature probe
Detection type
medium contact
Electrical output
Voltage
Electrical connection
Cable
Housing material
Metal/plastic
Housing quality
Inconel 600/Nylon
Measuring range
-40...1200 °C
Output function
2-wire
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TP-306KK1-CF-L15000/I5000
In Stock
Price Group
D2
List Price
169,70 €
Item Total
8.485,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support