Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TTM500C-206A-G1/2-LI6-H1140-L250/I150 | TURCK - Your Global Automation Partner
Temperature Detection
TTM500C-206A-G1/2-LI6-H1140-L250/I150
Order ID no. 9910739
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Without display (integrated probe)
Detection type
medium contact
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
150
Measuring range
0...500 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Process connection
G 1/2″ male thread
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
141,40 €
home
Turck-Shop
Products
Others
TTM500C-206A-G1/2-LI6-H1140-L250/I150
Item Total
3.535,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support