Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TTM070C-103A-G1/8-LI6-H1140-L013-10/70°C | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature Detection
TTM070C-103A-G1/8-LI6-H1140-L013-10/70°C
Order ID no. 9910740
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Without display (integrated probe)
Detection type
medium contact
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
13
Measuring range
-10...70 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Process connection
G 1/8″ male thread
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
91,00 €
home
Turck-Shop
Products
Others
TTM070C-103A-G1/8-LI6-H1140-L013-10/70°C
Item Total
910,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support