Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-310BHT-M8-L10 2M/D809 | TURCK - Your Global Automation Partner
Cable length 2 m
TP-310BHT-M8-L10 2M/D809
Order ID no. 9910752
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Cable length (m)
2
Connector type
Open end
Detection type
medium contact
Electrical output
Resistance
Immersion depth L (mm)
10
Measuring range
-50...120 °C
Output function
4-wire
In Stock
Price Group
D2
List Price
30,60 €
home
Turck-Shop
Products
Others
TP-310BHT-M8-L10 2M/D809
Item Total
306,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support