Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-303B-CF-L1650/D809 | TURCK - Your Global Automation Partner
4-wire technology
TP-303B-CF-L1650/D809
Order ID no. 9910755
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-50
Connector type
Open end
Detection type
medium contact
Electrical output
Resistance
Immersion depth (mm)
1650
Measuring range
-50...105 °C
Output function
4-wire
In Stock
Price Group
D2
List Price
41,10 €
home
Turck-Shop
Products
Others
TP-303B-CF-L1650/D809
Item Total
411,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support