Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-504B-G1/4-H1141-L20/D809 | TURCK - Your Global Automation Partner
Temperature measurement
TP-504B-G1/4-H1141-L20/D809
Order ID no. 9910805
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-50
Approvals
cULus
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
20
Measuring range
-40...120 °C
Mounting conditions
Immersion sensor
Output function
4-wire
Process connection
G 1/4″ male thread
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
48,70 €
home
Turck-Shop
Products
Others
TP-504B-G1/4-H1141-L20/D809
Item Total
487,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support