Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
TTM-206.35A-CF-LIUPN-H1140-L050 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature detection With current output and PNP/NPN transistor switching output
TTM-206.35A-CF-LIUPN-H1140-L050
Order ID no. 9910825
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Approvals
cULus
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Without display (integrated probe)
Detection type
medium contact
Electrical output
Current output (2-wire), Switching output
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Immersion depth (mm)
50
Measuring range
-50...500 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP/NPN
Power supply connectivity
M12
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
Switching element function
NO/NC programmable
home
Turck-Shop
Products
Others
TTM-206.35A-CF-LIUPN-H1140-L050
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
127,50 €
Item Total
3.187,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support