Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CAP 18N-PTFE | TURCK - Your Global Automation Partner
Mounting Accessories
CAP 18N-PTFE
Order ID no. A3056
home
Home
Loading...
Technical Data
Downloads
Accessory type
Closure cap
Design
Accessories for threaded barrel
Dimensions (L x W x H)
20 mm
Housing material
Plastic
Housing quality
PTFE
Mounting accessories for
Threaded barrel sensors
In Stock
Price Group
E1
List Price
€17.70
home
Turck-Shop
Products
Others
CAP 18N-PTFE
Item Total
€17.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support