Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE 490LSZH-1000M | TURCK - Your Global Automation Partner
Fieldbus cables for fieldbus systems
CABLE 490LSZH-1000M
Order ID no. A900128
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-20
Application
Data
Cable color
Yellow
Cable diameter (mm)
8.5
Cable length (m)
1000
Cable quality
TPO
Core cross-section (mm²)
0.8
Current (A)
9
Network protocol
FOUNDATION fieldbus
Product type
Fieldbus cable (bulk cable)
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
K1
List Price
7.338,00 €
Item Total
7.338,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
CABLE 490LSZH-1000M
Contact Support