Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSS 8T-8 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
RSS 8T-8
Order ID no. U-00395
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
8
Cable quality
PVC
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of pins
8
Special features
Shielded
In Stock
Price Group
K1
List Price
93,50 €
home
Turck-Shop
Products
Others
RSS 8T-8
Item Total
93,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support