Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSS 843-0.5M-OBS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RSS 843-0.5M-OBS
Order ID no. U-01045
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
7.3
Cable length (m)
0.5
Cable quality
PVC
Connector A - Number of pins
8
Core cross-section (mm²)
0.21
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Network protocol
Ethernet
Plug body
Plastic
Voltage (V)
60
Key Features
Network protocol
Ethernet
In Stock
Price Group
D1
List Price
38,40 €
Item Total
38,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSS 843-0.5M-OBS
Contact Support