Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKFP 57-0.3M | TURCK - Your Global Automation Partner
Industrial flange connector for DeviceNet™
RKFP 57-0.3M
Order ID no. U-01600
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, RoHS, UL 2238, UL Listed
Cable length (m)
0.3
Connector A - Number of pins
5
Current (A)
4
Design
Connection Cable
Network protocol
DeviceNet
Receptacle housing material A
Brass
Screw-in thread
M30 × 1.5
Voltage (V)
300
Key Features
Network protocol
DeviceNet
Price Group
D1
List Price
67,60 €
home
Turck-Shop
Products
Others
RKFP 57-0.3M
Item Total
67,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support