Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSCV RKCV 493-0.3M-OBS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems
RSCV RKCV 493-0.3M-OBS
Order ID no. U-02232
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Cable length (m)
0.3
Cable quality
PVC
Connector B - Material coupling nut/screw
Stainless Steel
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Design
Extension Cable
Network protocol
FOUNDATION fieldbus
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
K3
List Price
53,80 €
Item Total
53,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSCV RKCV 493-0.3M-OBS
Contact Support