Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKF 30-3M | TURCK - Your Global Automation Partner
Actuator and Sensor Receptacles
RKF 30-3M
Order ID no. U-03364
In Stock
home
Home
Loading...
Technical Data
Current (A)
9
Voltage (V)
600
Approvals
UL Listed, CSA, RoHS
Cable length (m)
3
Number of pins
3
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Application
Signal
Price Group
K1
List Price
€20.20
home
Turck-Shop
Products
Others
RKF 30-3M
Item Total
€20.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support