Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSWV RKSWV 455-20M | TURCK - Your Global Automation Partner
PROFIBUS Cable
RSSWV RKSWV 455-20M
Order ID no. U-03958
In Stock
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Violet
Cable length (m)
20
Cable quality
PVC
Coupling nut/screw material A
Stainless Steel
Number of pins
5
Coupling nut/screw material B
Stainless Steel
Number of Pins
5
Special features
, , Shielded
Application
Data
Design
Extension Cable
Network protocol
PROFIBUS-DP
Key Features
Network protocol
PROFIBUS-DP
Price Group
D1
List Price
€204.60
home
Turck-Shop
Products
Others
RSSWV RKSWV 455-20M
Item Total
€204.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support