Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BSF 19-19-0.3 | TURCK - Your Global Automation Partner
Industrial Receptacle
BSF 19-19-0.3
Order ID no. U-04358
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.3
Connector A - Number of pins
19
Current (A)
3
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
Voltage (V)
30
Price Group
K1
List Price
89,70 €
home
Turck-Shop
Products
Others
BSF 19-19-0.3
Item Total
89,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support