Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSCV 483-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems
RSCV 483-20M
Order ID no. U-04478
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
300
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Cable color
Orange
Core cross-section (mm²)
0.8
Cable length (m)
20
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Stainless Steel
Number of pins
4
Special features
Shielded
Application
Data
Design
Connection Cable
Network protocol
PROFIBUS-PA
Product type
Premoulded cable
Key Features
Network protocol
PROFIBUS-PA
In Stock
Price Group
K3
List Price
€195.20
home
Turck-Shop
Products
Others
RSCV 483-20M
Item Total
€195.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support