Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
E-RKC 8T-264-15 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensor Kabelsatz
E-RKC 8T-264-15
Order ID no. U-04785
home
Home
Loading...
Technical Data
Downloads
Current (A)
2
Voltage (V)
60
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Black
Core cross-section (mm²)
0.2
Cable length (m)
15
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
8
Special features
Shielded
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€147.90
home
Turck-Shop
Products
Others
E-RKC 8T-264-15
Item Total
€147.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support