Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSD RSSD 441-30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RSSD RSSD 441-30M
Order ID no. U-04902
home
Home
Loading...
Technical Data
Downloads
Current (A)
1.5
Voltage (V)
48
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Approvals
UL 1863, CE, UKCA, RoHS
Cable color
Teal
Cable diameter (mm)
6.73
Cable length (m)
30
Overall shield
Braid, Foil
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Application
Data
Design
Extension Cable
Network protocol
Ethernet
Key Features
Network protocol
Ethernet
In Stock
Price Group
D1
List Price
€186.90
home
Turck-Shop
Products
Others
RSSD RSSD 441-30M
Item Total
€186.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support