Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RBKFDL 1614-10-3.5 | TURCK - Your Global Automation Partner
Industrial flange connector
RBKFDL 1614-10-3.5
Order ID no. U-05984
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS
Cable length (m)
3.5
Connector A - Number of pins
14
Current (A)
3
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
Voltage (V)
30
Price Group
K1
List Price
76,00 €
home
Turck-Shop
Products
Others
RBKFDL 1614-10-3.5
Item Total
76,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support