Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSC RKC 5725-2.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable
RSC RKC 5725-2.5M
Order ID no. U-06185
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable color
Violet
Cable diameter (mm)
6.9
Cable length (m)
2.5
Cable quality
TPU
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Network protocol
DeviceNet
Number of pins
5
Number of Pins
5
Plug body
Plastic
Special features
Halogen free cable, Shielded
Voltage (V)
250
Key Features
Network protocol
DeviceNet
In Stock
Price Group
D1
List Price
77,60 €
home
Turck-Shop
Products
Others
RSC RKC 5725-2.5M
Item Total
77,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support