Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RK 4.5T-25-RS 4.5T | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PVC
RK 4.5T-25-RS 4.5T
Order ID no. U-07096
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Gray
Cable diameter (mm)
5.69
Cable length (m)
25
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Application
Signal
Design
Extension Cable
Price Group
K1
List Price
€154.80
home
Turck-Shop
Products
Others
RK 4.5T-25-RS 4.5T
Item Total
€154.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support