Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSV RKV 5728-25M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
RSV RKV 5728-25M
Order ID no. U-07246
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
300
Cable color
Black
Cable length (m)
25
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Stainless Steel
Number of Pins
5
Special features
Shielded
Application
Data
Design
Extension Cable
Network protocol
DeviceNet, CANopen
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
€371.30
home
Turck-Shop
Products
Others
RSV RKV 5728-25M
Item Total
€371.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support