Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSS RSSD 441-4M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
RSS RSSD 441-4M
Order ID no. U-07290
home
Home
Loading...
Technical Data
Application
Data
Approvals
RoHS
Cable color
Teal
Cable length (m)
4
Cable quality
TPE
Connector A - Number of pins
8
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Network protocol
Ethernet
Special features
Shielded
Voltage (V)
60
Key Features
Network protocol
Ethernet
In Stock
Price Group
D1
List Price
70,90 €
home
Turck-Shop
Products
Others
RSS RSSD 441-4M
Item Total
70,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support