Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSF 50-3M/NPT | TURCK - Your Global Automation Partner
Actuator and Sensor Receptacles
RSF 50-3M/NPT
Order ID no. U-07539
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238
Cable length (m)
3
Connector A - Number of pins
5
Current (A)
9
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
Price Group
K1
List Price
25,10 €
home
Turck-Shop
Products
Others
RSF 50-3M/NPT
Item Total
25,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support