Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RJ45 FKSDED 441-1M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable / TPE
RJ45 FKSDED 441-1M
Order ID no. U-08995
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Teal
Cable length (m)
1
Cable quality
TPE
Connector A - Number of pins
4
Connector B - Number of Pins
4
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Receptacle housing material B
Brass
Special features
Shielded
Voltage (V)
42
Key Features
Network protocol
Ethernet
In Stock
Price Group
D1
List Price
56,80 €
home
Turck-Shop
Products
Others
RJ45 FKSDED 441-1M
Item Total
56,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support