Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RXF 36-0.5M/NPT | TURCK - Your Global Automation Partner
female receptacle with strands, front-mounted
RXF 36-0.5M/NPT
Order ID no. U-09420
In Stock
home
Home
Loading...
Technical Data
Current (A)
10
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.5
Number of pins
3
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€15.80
home
Turck-Shop
Products
Others
RXF 36-0.5M/NPT
Item Total
€15.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support