Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM RKM 50-15M/S101 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS-DP power cable
RSM RKM 50-15M/S101
Order ID no. U-10376
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Yellow
Cable diameter (mm)
6.73
Cable length (m)
15
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
High Flex, C-track, Suitable for drag chain use
Application
Power
Design
Extension Cable
In Stock
Price Group
K1
List Price
€295.20
home
Turck-Shop
Products
Others
RSM RKM 50-15M/S101
Item Total
€295.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support