Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FS 12-0.2 | TURCK - Your Global Automation Partner
Industrial Mounting Receptacle with Stranded Wires
FS 12-0.2
Order ID no. U-10579
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Conductor length (m)
0.2
Connector A - Number of pins
12
Current (A)
2
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
30
Price Group
K1
List Price
28,70 €
home
Turck-Shop
Products
Others
FS 12-0.2
Item Total
28,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support